RS PRO Slotted Insulated Screwdriver 1.2 x 8.0 mm Tip, VDE 1000V Approved

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Tip Type = Slotted
    Tip Size = 1.2 x 8.0 mm
    Screwdriver Type = Insulated
    VDE/1000V Approved = Yes
    Blade Length = 175 mm
    Overall Length = 295 mm
    Handle Material = Polypropylene, Thermoplastic Elastomer
    Blade Material = Chrome Vanadium Molybdenum Steel
    Non Sparking = No

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat