1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Slotted Insulated Screwdriver 0.5 x 3 mm Tip, VDE 1000V Approved

SLOTTED INSULATED SCREWDRIVER

RS PRO Slotted Insulated Screwdriver 0.5 x 3 mm Tip, VDE 1000V Approved
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 354.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Tip Type = Slotted
Tip Size = 0.5 x 3 mm
Screwdriver Type = Insulated
VDE/1000V Approved = Yes
Blade Length = 100 mm
Overall Length = 190 mm
Handle Material = Plastic
Blade Material = Chrome Vanadium Molybdenum Steel

 
Part Number
1253079 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 354.07

฿ 249.94

SLOTTED INSULATED SCREWDRIVER 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1253079 in the RS PRO Slotted Insulated Screwdriver 0.5 x 3 mm Tip, VDE 1000V Approved series.