RS PRO Pozidriv Insulated Screwdriver PZ1 Tip, VDE 1000V Approved

Brand :
RS Pro
Caution
Product Description
Specifications
Tip Type = Pozidriv
Tip Size = PZ1
Screwdriver Type = Insulated
VDE/1000V Approved = Yes
Blade Length = 80 mm
Overall Length = 180 mm
Handle Material = Polypropylene, Thermoplastic Elastomer
Blade Material = Chrome Vanadium Molybdenum Steel
Height Safe = No
Non Sparking = No