1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

RS PRO Hex Standard Screwdriver 5 mm Tip

HEX STANDARD SCREWDRIVER

RS PRO Hex Standard Screwdriver 5 mm Tip
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 285.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Tip Type = Hex
Tip Size = 5 mm
Screwdriver Type = Standard
VDE/1000V Approved = No
Blade Length = 100 mm
Overall Length = 200 mm
Blade Material = Silicon Chrome Vanadium Steel

 
Part Number
1829748 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 285.47

฿ 201.51

HEX STANDARD SCREWDRIVER 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1829748 in the RS PRO Hex Standard Screwdriver 5 mm Tip series.