1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

RS PRO Flat Standard Screwdriver 0.4 x 2.5 mm Tip

FLAT STANDARD SCREWDRIVER

RS PRO Flat Standard Screwdriver 0.4 x 2.5 mm Tip
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 274.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Tip Type = Flat
Tip Size = 0.4 x 2.5 mm
Screwdriver Type = Standard
VDE/1000V Approved = No
Blade Length = 75 mm
Overall Length = 165 mm
Blade Material = Chrome Vanadium Molybdenum Steel

 
Part Number
1829658 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 274.01

฿ 193.42

FLAT STANDARD SCREWDRIVER 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1829658 in the RS PRO Flat Standard Screwdriver 0.4 x 2.5 mm Tip series.