1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Driver Bit 8 Pieces, Torx

DRIVER BIT 8 PIECES TORX

RS PRO Driver Bit 8 Pieces, Torx
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 92.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Head Type = Torx
Type = Driver Bit
Size = T8 → T40
Number of Pieces = 8
Material = Chrome Molybdenum Vanadium Steel

 
Part Number
6159215 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 92.78

฿ 65.49

DRIVER BIT 8 PIECES TORX 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 6159215 in the RS PRO Driver Bit 8 Pieces, Torx series.