1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

RS PRO 7 mm Hexagon Nut Driver, 150 mm Blade Length

HEXAGON NUT DRIVER

RS PRO 7 mm Hexagon Nut Driver, 150 mm Blade Length
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,153.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Tip Type = Hexagon
Tip Size = 7 mm
Screwdriver Type = Flexible
Blade Length = 150 mm
Overall Length = 250 mm
Blade Material = Stainless Steel
Handle Material = Stainless Steel
Blade Finish = Chrome

 
Part Number
613555 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,153.99

฿ 814.60

HEXAGON NUT DRIVER 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 613555 in the RS PRO 7 mm Hexagon Nut Driver, 150 mm Blade Length series.