1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 10 mm Hexagon Nut Driver, VDE/1000V Approved, 125 mm Blade Length

HEXAGON NUT DRIVER

RS PRO 10 mm Hexagon Nut Driver, VDE/1000V Approved, 125 mm Blade Length
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 837.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Tip Type = Hexagon
Tip Size = 10 mm
Screwdriver Type = VDE
Blade Length = 125 mm
Overall Length = 235 mm
VDE/1000V Approved = Yes
Blade Material = Chrome Vanadium Molybdenum Steel

 
Part Number
1829770 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 837.85

฿ 591.44

HEXAGON NUT DRIVER 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1829770 in the RS PRO 10 mm Hexagon Nut Driver, VDE/1000V Approved, 125 mm Blade Length series.