RS PRO VST 6064G Grey Foam Tape, 19mm x 33m, 0.64mm Thick

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Width = 19mm
    Thickness = 0.64mm
    Length = 33m
    Backing Material = Acrylic Foam
    Colour = Grey
    Single/Double Sided = Double Sided
    Model Number = VST 6064G
    Series = VST

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat