1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Tape Dispenser for 1 x 50mm Width Tape, for Use with 50mm Core Tape

TAPE DISPENSERS

RS PRO Tape Dispenser for 1 x 50mm Width Tape, for Use with 50mm Core Tape
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 1,121.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Type = Tape Dispenser
For Use With = 50mm Tape
Tape Width = 1 x 50 mm, 2 x 25mm

 
Part Number
9129080 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,121.93

฿ 791.97

TAPE DISPENSERS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 9129080 in the RS PRO Tape Dispenser for 1 x 50mm Width Tape, for Use with 50mm Core Tape series.