RS PRO RSNA 580 RB Red/White Polypropylene 580m Lane Marking Tape, 0.03mm Thickness

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Tape Type = Lane Marking Tape
    Backing Material = Polypropylene
    Width = 80mm
    Length = 580m
    Thickness = 0.03mm
    Maximum Operating Temperature = +77°C
    Minimum Operating Temperature = +4°C
    Model Number = RSNA 580 RB

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat