RS PRO AT4160 Brown Masking Tape 19mm x 33m

Brand :
RS Pro
Caution
Product Description
Specifications
Backing Material = Polyimide Film
Adhesive Material = Silicone
Width = 19mm
Length = 33m
Model Number = AT4160
Colour = Brown

Specifications
Backing Material = Polyimide Film
Adhesive Material = Silicone
Width = 19mm
Length = 33m
Model Number = AT4160
Colour = Brown
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.