1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO ESD Grounding Wrist Strap & Cord Set with 4 mm Stud (798-9297)

ESD GROUNDING WRIST STRAP

RS PRO ESD Grounding Wrist Strap & Cord Set with 4 mm Stud (798-9297)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,853.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Accessory Type = ESD Grounding Wrist Strap & Cord Set
Connector Type = 4 mm Stud
Termination Type = Press Stud - Press Stud
Complies with EN 61340-5-1 = Yes
Reusable/Disposable = Reusable

 
Part Number
7989297 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,853.65

฿ 1,235.83

ESD GROUNDING WRIST STRAP 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 7989297 in the RS PRO ESD Grounding Wrist Strap & Cord Set with 4 mm Stud (798-9297) series.