1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Maintenance Spill Absorbent Sheet 90 L Capacity, 200 Per Package【200 Pieces Per Package】 (Part Number)

MAINTENANCE SPILL ABSORBENT

RS PRO Maintenance Spill Absorbent Sheet 90 L Capacity, 200 Per Package
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 6,351.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Type = Sheet
Application = Maintenance
Absorbent Capacity = 90 L
Quantity Per Package = 200

Part Number
1890037 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 6,351.31

฿ 4,234.42

MAINTENANCE SPILL ABSORBENT 1 Pack(s)

200 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1890037 in the RS PRO Maintenance Spill Absorbent Sheet 90 L Capacity, 200 Per Package series.