1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Chemical Spill Absorbent Pad 60 L Capacity, 100 Per Package【100 Pieces Per Package】

CHEMICAL SPILL ABSORBENT

RS PRO Chemical Spill Absorbent Pad 60 L Capacity, 100 Per Package
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 4,824.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Type = Pad
Application = Chemical
Absorbent Capacity = 60 L
Quantity Per Package = 100

 
Part Number
1890031 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 4,824.08

฿ 3,216.21

CHEMICAL SPILL ABSORBENT 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1890031 in the RS PRO Chemical Spill Absorbent Pad 60 L Capacity, 100 Per Package series.