1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO ESD Earth Bonding Box with 10 mm Stud, 4 mm Socket x 2

ESD EARTH BONDING BOX

RS PRO ESD Earth Bonding Box with 10 mm Stud, 4 mm Socket x 2
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,347.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Accessory Type = Earth Bonding Box
Connector Type = 10 mm Stud, 4 mm Socket x 2
Termination Type = Ring Terminal
Complies with EN 61340-5-1 = Yes
Cord Style = Straight

 
Part Number
2983941 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,347.87

฿ 2,232.02

ESD EARTH BONDING BOX 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2983941 in the RS PRO ESD Earth Bonding Box with 10 mm Stud, 4 mm Socket x 2 series.