1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Type K Air, General Temperature Probe, 3mm Probe Diameter

TEMPERATURE PROBES

RS PRO Type K Air, General Temperature Probe, 3mm Probe Diameter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,461.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Sensor Type = Type K
Probe Type = Air, General
Probe Length = 300mm
Probe Diameter = 3mm
Maximum Temperature Measurement = +1100 °C
Cable Length = 2m
Best Accuracy = ±0.25 %
Connector Type = Miniature Plug

 
Part Number
3428928
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,461.00

TEMPERATURE PROBES 1 Piece(s) 8 Day(s)

Loading...

  1. 1