1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO RS-8662 IR Thermometer, Max Temperature +260°C, ±1 %, Centigrade, Fahrenheit

INFRARED THERMOMETER

RS PRO RS-8662 IR Thermometer, Max Temperature +260°C, ±1 %, Centigrade, Fahrenheit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,222.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Absolute Maximum Temperature Measurement = +260°C
Temperature Scale = Centigrade, Fahrenheit
Best Accuracy = ±1 %
Emissivity = 0.95
Model Number p = RS-8662
Resolution = 0.1 °C
Response Time = <150 ms
Length = 82mm
Width = 58mm
Height = 168mm
Weight = 163g

 
Part Number
1469087
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,222.00

INFRARED THERMOMETER 1 Piece(s) 8 Day(s)

Loading...

  1. 1