1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

RS PRO RS 1710 T Input Wired Digital Thermometer, for HVAC, Industrial Use

DIGITAL THERMOMETERS

RS PRO RS 1710 T Input Wired Digital Thermometer, for HVAC, Industrial Use
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,676.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Absolute Maximum Temperature Measurement = +250°C
Thermometer Type = Wired
Probe Type = T
Application = HVAC, Industrial
Number of Temperature Inputs = 1
Resolution = 0.1 °C
Data Storage = No
Length = 54mm
Width = 28mm
Height = 108mm
Temperature Scale = Centigrade
Model Number = RS 1710

 
Part Number
2050960
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,676.00

DIGITAL THERMOMETERS 1 Piece(s) 8 Day(s)

Loading...

  1. 1