1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO RS1710 PT1000 Input Wired Digital Thermometer, for General Purpose Use

DIGITAL THERMOMETERS

RS PRO RS1710 PT1000 Input Wired Digital Thermometer, for General Purpose Use
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,239.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Absolute Maximum Temperature Measurement = +250°C
Thermometer Type = Wired
Probe Type = PT1000
Application = General Purpose
Number of Temperature Inputs = 1
Resolution = 0.1 °C
Data Storage = No
Length = 54mm
Width = 28mm
Height = 108mm
Temperature Scale = Centigrade, Fahrenheit
Intrinsically Safe = No

 
Part Number
2050959
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,239.00

DIGITAL THERMOMETERS 1 Piece(s) 8 Day(s)

Loading...

  1. 1