1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Dial Thermometer 0 to +120 °C

DIAL THERMOMETERS

RS PRO Dial Thermometer 0 to +120 °C
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 822.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Maximum Temperature Measurement = +120 °C
Best Accuracy = ±4 °C
Dial Diameter = 66mm
Temperature Scale = Centigrade, Fahrenheit
Thermometer Type = Dial
Application = Climate Control Technology

 
Part Number
4315621
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 822.00

DIAL THERMOMETERS 1 Piece(s) 8 Day(s)

Loading...

  1. 1