1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Fahrenheit/Centigrade Dial Dry Termometer (324-8873)

DIAL THERMOMETERS

RS PRO Fahrenheit/Centigrade Dial Dry Termometer (324-8873)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,412.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Features and Benefits

- Case diameter of 100 mm
- Steel case material.
- Dry filling type.
- Maximum sensed temperature of +60°C.
- Minimum sensed temperature of -20°C.
- Suitable for heating, ventilation and refrigeration applications.
- Dual temperature scale.
- Dial thermometer type.

 
Part Number
3248873
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,412.00

DIAL THERMOMETERS 1 Piece(s) 8 Day(s)

Loading...

  1. 1