1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Fahrenheit/Centigrade Dial Dry Temperature Gauge Suitable for Various Applications (324-8384)

DIAL THERMOMETERS

RS PRO Fahrenheit/Centigrade Dial Dry Temperature Gauge Suitable for Various Applications (324-8384)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,144.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Features and Benefits
The Gauge is 100 mm centigrade dial with bi-metal movement
The Thermometer has dual scale display with acrylic window cover
Temperature Sensitive Range oscillates between -20°C up to +60°C
The Gauge is suitable for various applications like heating and ventilation process
Accuracy class 2.0
Meets DIN 16203 standards
Comply to BSP (British Standard Pipe), which defines the number of threads per inch (in this case 1/2) along with the angle

 
Part Number
3248384
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,144.00

DIAL THERMOMETERS 1 Piece(s) 8 Day(s)

Loading...

  1. 1