1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO T-10 Thermal Imaging Camera, -10 to 330 °C, 206 x 156pixel Detector Resolution

THERMAL IMAGING CAMERAS

RS PRO T-10 Thermal Imaging Camera, -10 to 330 °C, 206 x 156pixel Detector Resolution
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,808.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Temperature Measurement Range = -10 → 330 °C
Detector Resolution = 206 x 156pixel
Application = Electrical, HVAC, Industrial, Residential
Model Number = T-10
Thermal Sensitivity = <70mK
Focus Type = Manual
Refresh Rate = 9Hz
Minimum Focus Distance = 0.5m
Vertical Field of View = 26.8°

 
Part Number
2018065
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 16,808.00

THERMAL IMAGING CAMERAS 1 Piece(s) 8 Day(s)

Loading...

  1. 1