1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO RS700 Thermal Imaging Camera, -20 to +150 °C, 80 x 80pixel Detector Resolution

THERMAL IMAGING CAMERAS

RS PRO RS700 Thermal Imaging Camera, -20 to +150 °C, 80 x 80pixel Detector Resolution
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 52,918.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Temperature Measurement Range = -20 → +150 °C
Detector Resolution = 80 x 80pixel
Display Resolution = 320 x 240pixel
Application = Thermography
Model Number = RS700
Thermal Sensitivity = 100mK
Best Temperature Measurement Accuracy = ±2 °C, ±3.6 °F
Focus Type = Manual
Minimum Focus Distance = 0.1m
Display Size = 2.8in
Interface Type = Bluetooth, WiFi

 
Part Number
1365667
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 52,918.00

THERMAL IMAGING CAMERAS 1 Piece(s) 8 Day(s)

Loading...

  1. 1