1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO PRO-USB-2 Temperature & Humidity Data Logger with Humidity, Temperature Sensor, 1 Input Channels

DATA LOGGER

RS PRO PRO-USB-2 Temperature & Humidity Data Logger with Humidity, Temperature Sensor, 1 Input Channels
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,207.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Measurement Parameters = Humidity, Temperature, Dew Point
Data Logger Type = Temperature & Humidity
Number of Input Channels = 1
Interface Type = USB
Maximum Temperature Measurement = +80 °C
Power Source = Battery
Best Temperature Measurement Accuracy = ±0.5°C
IP Rating = IP67
Minimum Operating Temperature = -35°C
Maximum Operating Temperature = +80°C
Best Humidity Measurement Accuracy = ±3.5 %RH

 
Part Number
1799536
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,207.00

DATA LOGGER 1 Piece(s) 8 Day(s)

Loading...

  1. 1