RS PRO RS-172 Temperature & Humidity Data Logger, 1 Input Channels

Brand :
RS Pro
Caution
Product Description
Specifications
Measurement Parameters = Humidity, Temperature
Data Logger Type = Temperature & Humidity
Number of Input Channels = 1
Maximum Temperature Measurement = +158 °F, +70 °C
Power Source = Battery
Best Temperature Measurement Accuracy = ±1 °C
Display Type = Digital, LCD
Model Number p = RS-172