1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Temperature Probe (174-1682)

TYPE K THERMOCOUPLE

RS PRO Temperature Probe (174-1682)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,453.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Rounded tip suitable for semi solid and liquid temperature measurement Mineral Insulated Immersion Probe with a rounded tip suitable for semi solid and liquid temperature measurement.Comprising of a handle, 2 metre coiled cable and Type mini plug. A semi flexible construction allows the probe to be bent or shaped for hard to reach applications. They are suitable for use in corrosive material tests and high temperature molten metal measurements.

Types K
Probe Length 100mm & 300mm
Diameter 1.5mm & 3.0mm
Maximum Temperature 850°C
Supplied with 2m Coiled Cable and Fitted Mini Plug

 
Part Number
1741682
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,453.00

TYPE K THERMOCOUPLE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1