1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO V Output Signal Infrared Temperature Sensor, 1m Cable, 0°C to +1000°C

INFRARED TEMPERATURE SENSORS

RS PRO V Output Signal Infrared Temperature Sensor, 1m Cable, 0°C to +1000°C
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 11,688.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Sensor Type = V Output Signal
Response Time = 250 ms
Accuracy = ±1.5°C or ±1.5% of reading
Cable Length = 1m
Supply Voltage = 24 V dc
Output Type = Alarm, Analogue
Light Source = Infrared
Housing Material = ABS, Aluminium
Mounting Type = 2 x holes, M3 x 0.5 mm thread, depth 7 mm
Diameter = 31 mm
IP Rating = IP65
Termination Type = 4-Wire Tail

 
Part Number
1618103 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 11,688.03

฿ 7,792.41

INFRARED TEMPERATURE SENSORS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1618103 in the RS PRO V Output Signal Infrared Temperature Sensor, 1m Cable, 0°C to +1000°C series.