RS PRO VDE Insulated Steel Pliers Long Nose Pliers, 200 mm Overall Length

Brand :
RS Pro
Caution
Product Description
Specifications
Cutting Capacity = Piano Wire: 1.8 mm
Tip Style = Straight
Material Cutting Capability = Piano Wire
Material = Steel
VDE/1000V Approved = Yes