RS PRO VDE Insulated Chrome Vanadium Steel Pliers Combination Pliers, 160 mm Overall Length

Brand :
RS Pro
Caution
Product Description
Specifications
Plier Type = Combination Pliers
Tip Style = Straight
Overall Length = 160 mm
Material = Chrome Vanadium Steel
VDE/1000V Approved = Yes