RS PRO Carbon Steel Pliers Flat Nose Pliers, 130 mm Overall Length

Brand :
RS Pro
Caution
Product Description
Specifications
Plier Type = Flat Nose Pliers
Tip Style = Straight
Overall Length = 130 mm
Material = Carbon Steel

Specifications
Plier Type = Flat Nose Pliers
Tip Style = Straight
Overall Length = 130 mm
Material = Carbon Steel
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.