1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 3m Brown Lifting Sling Webbing, 6t

BROWN LIFTING SLING

RS PRO 3m Brown Lifting Sling Webbing, 6t
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,781.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Sling Type = Webbing
Straight Pull Load = 6t
Safe Working Load 2-Leg = 8400kg
Safe Working Load 4-Leg = 6000kg
Safe Working Load Choke Hitch = 4.8t
Length = 3m
Width = 180mm
Colour = Brown
End Fittings = Eye to Eye Flat Eyes

 
Part Number
7293038 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,781.44

฿ 2,521.09

BROWN LIFTING SLING 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 7293038 in the RS PRO 3m Brown Lifting Sling Webbing, 6t series.