1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 2m Red Lifting Sling Round, 5t

RED LIFTING SLING

RS PRO 2m Red Lifting Sling Round, 5t
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,078.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Sling Type = Round
Straight Pull Load = 5t
Safe Working Load 2-Leg = 7000kg
Safe Working Load 4-Leg = 5000kg
Safe Working Load Choke Hitch = 4000kg
Length = 2m
Width = 120mm
Colour = Red
End Fittings = Endless

 
Part Number
7292988 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,078.15

฿ 2,052.20

RED LIFTING SLING 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 7292988 in the RS PRO 2m Red Lifting Sling Round, 5t series.