1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 1m Purple Lifting Sling Webbing, 1t

PURPLE LIFTING SLING

RS PRO 1m Purple Lifting Sling Webbing, 1t
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,158.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Sling Type = Webbing
Straight Pull Load = 1t
Safe Working Load 2-Leg = 1400kg
Safe Working Load 4-Leg = 1000kg
Safe Working Load Choke Hitch = 800kg
Length = 1m
Width = 50mm
Colour = Purple
End Fittings = Eye to Eye Flat Eyes

 
Part Number
7293010 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,158.41

฿ 817.72

PURPLE LIFTING SLING 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 7293010 in the RS PRO 1m Purple Lifting Sling Webbing, 1t series.