1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Counterbore M12, 100 mm x 20mm Cut Diameter, 1 Piece

COUNTERBORES

RS PRO Counterbore M12, 100 mm x 20mm Cut Diameter, 1 Piece
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,895.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Drill Bit Type = Counterbore
Thread Size = M12
Pilot Diameter = 14mm
Cutter Diameter = 20mm
Cutter Length = 22mm
Shank Type = Plain
Number of Pieces = 1
Shank Diameter = 12.5 mm
Overall Length = 100 mm
Material = HSS

 
Part Number
132031 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,895.23

฿ 1,930.25

COUNTERBORES 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 132031 in the RS PRO Counterbore M12, 100 mm x 20mm Cut Diameter, 1 Piece series.