RS PRO 1 Lock 5mm Shackle SteelSafety Lockout (175-1180)

Brand :
RS Pro
Caution
Product Description
Specifications
Type = Safety Lockout
Material = Steel
Number of Locks = 1
Lock Shackle Maximum Diameter = 5mm

Specifications
Type = Safety Lockout
Material = Steel
Number of Locks = 1
Lock Shackle Maximum Diameter = 5mm
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.