1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 35 Piece Wood Hole Saw Set Set, 3/8in to 2.125in

WOOD HOLE SAW SET

RS PRO 35 Piece Wood Hole Saw Set Set, 3/8in to 2.125in
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,892.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Drill Bit Type = Hole Saw Set
Minimum Size = 3/8in
Drilling Application = Wood
Material = HSS
Number of Pieces = 35
Set Contents = Forstner Drill Bits

 
Part Number
5071697 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,892.91

฿ 2,595.40

WOOD HOLE SAW SET 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 5071697 in the RS PRO 35 Piece Wood Hole Saw Set Set, 3/8in to 2.125in series.