RS PRO 19 Piece Metal Twist Drill Bit Set, 1mm to 10mm, HSS

Brand :
RS Pro
Caution
Product Description
Specifications
Drill Bit Type = Twist Drill Bit
Minimum Size = 1mm
Drilling Application = Metal
Material = HSS
Number of Pieces = 19
Set Contents = HSS Drill Bits