1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 13 Piece Metal Twist Drill Bit Set, 1/16in to 1/4in

METAL TWIST DRILL BIT SET

RS PRO 13 Piece Metal Twist Drill Bit Set, 1/16in to 1/4in
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 930.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Drill Bit Type = Twist Drill Bit
Minimum Size = 1/16in
Drilling Application = Metal
Material = HSS
Number of Pieces = 13
Set Contents = HSS Drill Bits

 
Part Number
4344607 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 930.44

฿ 656.80

METAL TWIST DRILL BIT SET 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 4344607 in the RS PRO 13 Piece Metal Twist Drill Bit Set, 1/16in to 1/4in series.