1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO High Speed Steel End Mill, 16mm Cut Diameter 4 Flutes

HIGH SPEED STEEL END MILL

RS PRO High Speed Steel End Mill, 16mm Cut Diameter 4 Flutes
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,018.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Cutter Diameter = 16mm
Cut Length = 28.5mm
Number of Flutes = 4
Material = High Speed Steel
Overall Length = 77 mm

 
Part Number
2348281 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,018.23

฿ 1,345.55

HIGH SPEED STEEL END MILL 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2348281 in the RS PRO High Speed Steel End Mill, 16mm Cut Diameter 4 Flutes series.