RS PRO High Speed Steel End Mill, 10mm Cut Diameter 4 Flutes

Brand :
RS Pro
Caution
Product Description
Specifications
Cutter Diameter = 10mm
Cut Length = 21mm
Number of Flutes = 4
Material = High Speed Steel
Number of Pieces = 1

Specifications
Cutter Diameter = 10mm
Cut Length = 21mm
Number of Flutes = 4
Material = High Speed Steel
Number of Pieces = 1
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.