RS PRO HSS Twist Drill Bit, 14mm x 150 mm

Brand :
RS Pro
Caution
Product Description
Specifications
Drill Bit Type = Twist Drill Bit
Type = Blacksmiths
Material = HSS
Overall Length = 150 mm

Specifications
Drill Bit Type = Twist Drill Bit
Type = Blacksmiths
Material = HSS
Overall Length = 150 mm
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.