1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO HSS Step Drill Bit 4mm x 20mm

HSS STEP DRILL BIT 4MM X 20MM

RS PRO HSS Step Drill Bit 4mm x 20mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,361.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Drill Bit Type = Step Drill Bit
Number of Steps = 9
Maximum Drilling Thickness = 3mm
Material = HSS
Minimum Head Size = 4mm
Maximum Head Size = 20mm

 
Part Number
232557 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,361.35

฿ 1,574.31

HSS STEP DRILL BIT 4MM X 20MM 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 232557 in the RS PRO HSS Step Drill Bit 4mm x 20mm series.