RS PRO HSCo Twist Drill Bit, 3.3mm x 65 mm

Brand :
RS Pro
Caution
Product Description
Specifications
Drill Bit Type = Twist Drill Bit
Type = Jobber
Material = HSCo
Overall Length = 65 mm

Specifications
Drill Bit Type = Twist Drill Bit
Type = Jobber
Material = HSCo
Overall Length = 65 mm
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.