1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO HSCo spot weld removal drill, 10mm

HSCO SPOT WELD REMOVAL DRILL

RS PRO HSCo spot weld removal drill, 10mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 872.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Drill Bit Type = spot weld removal drill
Material = HSCo

 
Part Number
1821886
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 872.00

HSCO SPOT WELD REMOVAL DRILL 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1