RS PRO Stud Fitting, R 1/4 Male to Push In 8 mm, Threaded-to-Tube Connection Style

Brand :
RS Pro
Caution
Product Description
Specifications
Pneumatic Fitting Type = Stud Fitting
Connection Style = Threaded-to-Tube
Connector A = R 1/4 Male
Body Material = Nickel Plated Brass
Minimum Operating Temperature = -20°C
Maximum Operating Temperature = +80°C
Mounting Type = Inline