RS PRO Stud Fitting, G 1/8 Male to Push In 6 mm, Threaded-to-Tube Connection Style

Brand :
RS Pro
Caution
Product Description
Specifications
Pneumatic Fitting Type = Stud Fitting
Connection Style = Threaded-to-Tube
Connector A = G 1/8 Male
Threaded Connection = G 1/8 Male
Thread Material = Brass
Angle = 90°
Standards Met = 1907/2006 (REACH), PED 2014/68/UE