RS PRO Straight Threaded Adaptor, R 1/4 to Push In 6 mm, Threaded-to-Tube Connection Style

Brand :
RS Pro
Caution
Product Description
Specifications
Pneumatic Fitting Type = Straight Threaded Adaptor
Connection Style = Threaded-to-Tube
Connector A = R 1/4
Body Material = Nickel Plated Brass
Minimum Operating Temperature = 0°C
Maximum Operating Temperature = +60°C
Mounting Type = Inline