RS PRO Straight Threaded Adaptor, M5 to Push In 6 mm, Threaded-to-Tube Connection Style

Brand :
RS Pro
Caution
Product Description
Specifications
Pneumatic Fitting Type = Straight Threaded Adaptor
Connection Style = Threaded-to-Tube
Connector A = M5
Body Material = Nickel Plated Brass
Minimum Operating Temperature = 0°C
Maximum Operating Pressure = 10 bar
Mounting Type = Inline